SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
Instructs the fuel gauge to return status information to Control addresses 0x00/0x01. The status word includes the following information.
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
|---|---|---|---|---|---|---|---|---|
| High Byte | RSVD | FAS | SS | CALEN | CCA | BCA | CSV | —RSVD |
| Low Byte | RSVD | RSVD | FULLSLEEP | SLEEP | LDMD | RUP_DIS | VOK | QEN |
Legend: RSVD = Reserved
| FAS: | Status bit that indicates the BQ34Z100-R2 is in FULL ACCESS SEALED state. Active when set. | |||||
| SS: | Status bit that indicates the BQ34Z100-R2 is in the SEALED State. Active when set. | |||||
| CALEN: | Status bit that
indicates the BQ34Z100-R2
calibration function is active. True when set. Default is 0. |
|||||
| CCA: | Status bit that indicates the BQ34Z100-R2 Coulomb Counter Calibration routine is active. Active when set. | |||||
| BCA: | Status bit that indicates the BQ34Z100-R2 Board Calibration routine is active. Active when set. | |||||
| CSV: | Status bit that indicates a valid data flash checksum has been generated. Active when set. | |||||
| FULLSLEEP: | Status bit that indicates the BQ34Z100-R2 is in FULL SLEEP mode. True when set. The state can only be detected by monitoring the power used by the BQ34Z100-R2 because any communication will automatically clear it. | |||||
| SLEEP: | Status bit that indicates the BQ34Z100-R2 is in SLEEP mode. True when set. | |||||
| LDMD: | Status bit that indicates the BQ34Z100-R2 Impedance Track algorithm using constant-power mode. True when set. Default is 0 (CONSTANT CURRENT mode). | |||||
| RUP_DIS: | Status bit that indicates the BQ34Z100-R2 Ra table updates are disabled. True when set. | |||||
| VOK: | Status bit that indicates cell voltages are OK for Qmax updates. True when set. | |||||
| QEN: | Status bit that indicates the BQ34Z100-R2 Qmax updates are enabled. True when set. | |||||