SLUUCO5A december 2022 – august 2023 BQ34Z100-R2
This read-only command pair returns the contents of the Gas Gauge Status register, depicting current operation status.
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
|---|---|---|---|---|---|---|---|---|
| High Byte | OTC | OTD | BATHI | BATLOW | CHG_INH | XCHG | FC | CHG |
| Low Byte | REST | RSVD | RSVD | CF | RSVD | SOC1 | SOCF | DSG |
Legend: RSVD = Reserved
| OTC: | Overtemperature in Charge condition is detected. True when set | |||||
| OTD: | Overtemperature in Discharge condition is detected. True when set | |||||
| BATHI: | Battery High bit that indicates a high battery voltage condition. Refer to the data flash Cell BH parameters for threshold settings. True when set | |||||
| BATLOW: | Battery Low bit that indicates a low battery voltage condition. Refer to the data flash Cell BL parameters for threshold settings. True when set | |||||
| CHG_INH: | Charge Inhibit: unable to begin charging. Refer to the data flash [Charge Inhibit Temp Low, Charge Inhibit Temp High]parameters for threshold settings. True when set | |||||
| XCHG: | Charging not allowed. | |||||
| FC: | Full charge is detected. FC is set when charge termination is reached and FC Set% = –1 (see Section 3.7 for details) or StateOfCharge() is larger than FC Set% and FC Set% is not –1. True when set | |||||
| CHG: | (Fast) charging allowed. True when set | |||||
| REST: | Set when OCV Reading is taken, cleared when not in RELAX or OCV Reading Not Taken | |||||
| CF: | Condition Flag indicates that the gauge needs to run through an update cycle to optimize accuracy . | |||||
| SOC1: | State-of-Charge Threshold 1 reached. True when set | |||||
| SOCF: | State-of-Charge Threshold Final reached. True when set | |||||
| DSG: | Discharging detected. True when set | |||||