SLUUCQ0C August 2025 – September 2025 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
Figure 5-3 shows the output current deviation ratio vs. input voltage. Input voltage is 48V. 7 white LEDs in series are used as load. The LED current is set at 4A and 2A, respectively.
Figure 5-3 LED Current Deviation vs.
Input Voltage