SLUUCQ0C August   2025  – September 2025 TPS922052 , TPS922053 , TPS922054 , TPS922055

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. Introduction
  7. Warnings and Cautions
  8. Description
    1. 3.1 Typical Applications
  9. Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. Schematic
  12. Layout
  13. Bill of Materials
  14. Additional Information
    1.     Trademarks
  15. 10Revision History

Bill of Materials

Table 8-1 shows the bill of materials for TPS92205xEVM.

Table 8-1 TPS92205xEVM Bill of Materials
Designator Qty. Description Part Number Manufacturer
C1, C7, C8, C9, C21 5 Capacitor ceramic, 10µF ±10% 100V X7S 1210 (3225 metric) GRM32EC72A106KE05L Murata
C3 1 Capacitor aluminum, electrolytic radial, 240µF 80V can - SMD 130mΩ at 100kHz 5000 hrs at 125°C EMHS800ARA241MKG5S United Chemi-Con
C4, C5, C6 3 Capacitor ceramic, 22µF, VAC/100VDC, ±20%, X7R, 6.1x6.4x5.3mm KRM55WR72A226MH01L MuRata
C10, C12, C17 3 Capacitor ceramic, chip multilayer for general purpose, 0603, 0.10μF, X7R, 15%, 10%, 100V GRM188R72A104KA35J Murata
C11 1 Capacitor ceramic, for automotive 100pF ±5% 100VDC C0G 0603 paper T/R GCM1885C2A101JA16J Murata
C13, C14 2 Capacitor ceramic, 2.2µF ±10% 100V X7R SMD, J-Lead KRM31KR72A225KH01K Murata
C18 1 Capacitor ceramic, 1000pF, 16V, ±10%, X7R, 0402 GRM155R71C102KA01D MuRata
C19 1 Capacitor ceramic, 1µF ±10% 16V X7S 0603 (1608 metric) GRM188C71C105KA12D Murata
C20 1 Capacitor ceramic, 1000pF, 50V, ±5%, C0G/NP0, 0603 GRM1885C1H102JA01D MuRata
C22 1 Capacitor ceramic, 0.1μF, 100V, ±10%, X7R, 0603 GRM188R72A104KA35J MuRata
C23 1 Capacitor ceramic, 4.7μF, 16V, ±10%, X7R, 0603 GRM188Z71C475KE21D MuRata
C24 1 Capacitor ceramic, 10µF, 25V, ±10%, X5R, 0603 GRM188R61E106KA73D MuRata
C25 1 Capacitor ceramic, 4.7µF, 25V, ±10%, X6S, AEC-Q200 Grade 2, 0603 GRT188C81E475KE13D MuRata
D1 1 Diode, schottky, 100V, 10A, AEC-Q101, TO-277A SS10PH10-M3/86A Vishay-Semiconductor
D2 1 Red 625nm LED indication - discrete 2V 0603 (1608 metric) 150060RS75003 Wurth Electronics
J1, J2 2 Terminal, 2-Position wire-to-board block horizontal with board 0.200" (5.08mm) through hole 691216510002S Wurth Elektronics
J3, J4 2 Header, 100mil, 3x1, gold, TH TSW-103-07-G-S Samtec
L1 1 Power inductor, WE-MAPI SMT, size 4020, 1μH, 7.2A, 15mΩ 74438356010 Wurth Elektronik
L2 1 Power inductor, SMT 22µH ±20% 9.7A 23.65mΩ max. 74439369220 Wurth
LBL1 1 Printable labels, thermal transfer 1.250" W x 0.250" H - 10,000 per roll THT-13-457-10 Brady
R3, R4 2 Resistor, 0, 5%, 0.25W, 1206 RC1206JR-070RL Yageo America
R5, R9, R15, R18, R20, R21 6 Resistor, 0, 5%, 0.1W, 0603 RC0603JR-070RL Yageo
R7, R8 2 Resistor chip, 100 mΩ ±0.5% 2W 2512 (6432 Metric) current sense metal film PCS2512DR1000ET Ohmite
R10, R14 2 Resistor chip, 20.0 kΩ ±1% 0.063W, 1/16W 0402 (1005 metric) moisture resistant thick film RC0402FR-0720KL Yageo
R11 1 Resistor, 100Ω, 1%, 0.1W, 0603 RC0603FR-07100RL Yageo
R13 1 Resistor, 60.4kΩ, 1%, 0.1W, 0603 RC0603FR-0760K4L Yageo
R22 1 Resistor, 1.65kΩ, 1%, 0.1W, 0603 RC0603FR-071K65L Yageo
SH-J1, SH-J2 2 Shunt, 2.54mm, gold, glack 60900213421 Wurth Elektronik
TP1, TP2, TP3, TP4 4 Terminal, turret, TH, double 1502-2 Keystone
TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 8 Test point, miniature, SMT 5019 Keystone
U1 1 Kanas 65V 2A/4A LED Driver with Flexible Dimming, Analog and FastPWM, VSON14, 3-65V 100-2200KHz SW FREQ TPS922055DMTR Texas Instruments
U2 1 LDO, Fixed Output, Dual, 3.3V, 10/12/15V, 50mA, Precision Enable, Power-Good, HVSSOP10 TPS7A4333DGQ Texas Instruments