SLUUCQ0C August   2025  – September 2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. 1 Introduction
  7. 2 Warnings and Cautions
  8. 3 Description
    1. 3.1 Typical Applications
  9. 4 Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  10. 5 Typical Characteristics Curves and Waveforms
    1. 5.1 Efficiency
    2. 5.2 Line Regulation
    3. 5.3 Load Regulation
    4. 5.4 Analog Dimming Performance
    5. 5.5 PWM Dimming Performance
    6. 5.6 Hybrid Dimming Performance
    7. 5.7 Flexible Dimming Performance
  11. 6 Schematic
  12. 7 Layout
  13. 8 Bill of Materials
  14. 9 Additional Information
    1.     Trademarks
  15. 10Revision History

PWM Dimming Performance

Figure 5-7, Figure 5-8, and Figure 5-9 show the PWM dimming waveforms at 10%, 50%, and 90% duty cycles, respectively. Input voltage is 48V, with 7 white LEDs in series used as load. The full-scale LED current is set at 4.0A. The frequency of the input PWM signal at the PWM/EN pin is 20kHz.

TPS922055EVM TPS922055 Waveforms at 10% Duty Cycle,
                    20kHz PWM Dimming Figure 5-7 Waveforms at 10% Duty Cycle, 20kHz PWM Dimming
TPS922055EVM TPS922055 Waveforms at 50% Duty Cycle,
                    20kHz PWM Dimming Figure 5-8 Waveforms at 50% Duty Cycle, 20kHz PWM Dimming
TPS922055EVM TPS922055 Waveforms at 90% Duty Cycle,
                    20kHz PWM Dimming Figure 5-9 Waveforms at 90% Duty Cycle, 20kHz PWM Dimming

Figure 5-10 gives the test result of linearity of PWM dimming, in comparison with the theoretical value. Input voltage is 48V, with 7 white LEDs in series used as load. The full-scale LED current is set at 4A. The frequency of the input PWM signal at the PWM/EN pin is 20kHz.

TPS922055EVM TPS922055 PWM Dimming Linearity Figure 5-10 PWM Dimming Linearity