SLUUCQ0C August 2025 – September 2025 TPS922052 , TPS922053 , TPS922054 , TPS922055
PRODUCTION DATA
Figure 5-6 gives the test result of linearity of analog dimming, in comparison with the theoretical value. Input voltage is 48V, with 7 white LEDs in series used as load. The full-scale LED current is set at 4.0A. The frequency of the input PWM signal at the ADIM/HD pin is 20kHz.
Figure 5-6 Analog Dimming Linearity