SLUUCS5A january 2023 – july 2023 UCC14141-Q1
As shown in Figure 5-28, full load EVM operation can result in very hot U1 package temperature. Use caution not to touch the U1 case when probing or handling the EVM during full load operation.
![]()
|
Figure 5-28 Power Dissipation and Case Temperature vs Input Voltage, TA=23°C, 1.52 W |
|||||||||||||||
![]()
|
Figure 5-30 Power Dissipation and Case Temperature vs Input Voltage, TA=23°C, 0 W |
|||||||||||||||