SLUUCS5A january 2023 – july 2023 UCC14141-Q1
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | PVDD-VEE=1.5 W | 10 | 12 | 14 | V |
| VIN_ON | Input voltage on | 9 | 10 | V | ||
| VIN_OFF | Input voltage off | 8 | 9 | V | ||
| IIN_FL | Input current at full load | VIN = 10 V, IVDD = 68 mA | 355 | mA | ||
| VIN = 12 V, IVDD = 68 mA | 310 | |||||
| VIN = 14 V, IVDD = 68 mA | 295 | |||||
| IIN_NL | Input current at no load | VIN = 9 V, IVDD =IVEE = 0 mA | 55 | mA | ||
| VIN = 12 V, IVDD =IVEE = 0 mA | 42 | |||||
| VIN = 18 V, IVDD =IVEE = 0 mA | 40 | |||||
| IIN_OFF | Input current at EN LOW | EN LOW, VDD = VEE = 0 V | 500 | 600 | µA | |
| EN to /PG delay | IVDD =IVEE = 0 mA | 4 | 5 | ms | ||
| OUTPUT CHARACTERISTICS | ||||||
| VDD-VEE | DC full load set-point | 10 V<VIN<14 V, IVDD = 68 mA | 21.5 | 22 | 22.5 | V |
| IVDD | VDD load current range | 10 V < VIN < 14 V | 0 | 68 | mA | |
| VDD%LD | Load regulation |
VIN=12 V, 0 mA ≤ IVDD ≤ 68 mA | 0.5 | % | ||
| VDD%LN | Line regulation |
IVDD=68 mA, 10 V ≤ VIN ≤ 14 V | 0.1 | % | ||
| VDDAC | pk-to-pk AC ripple | IVDD = 68 mA | 240 | 290 | mV | |
| VDDSS | Soft-start | IVDD = IVEE = 0 mA | 1.8 | ms | ||
| PMAX | Maximum output power | IVDD = 109 mA, IVEE = 10 mA | 1.5 | 2 | W | |
| VEE-COM | DC full load set-point | 9 V ≤ VIN ≤ 18 V, IVEE = 10 mA | -3.992 | -4.008 | V | |
| IVEE | VEE load current range | 10 V≤ VIN ≤ 14 V | 0 | 35 | mA | |
| VEEAC | pk-to-pk AC ripple | IVEE = 35 mA | 100 | 120 | mV | |
| SYSTEM CHARACTERISTICS | ||||||
| η100% | Full load efficiency | IVDD = 68 mA | 41 | % | ||
| η50% | Half load efficiency | IVDD = 34 mA | 36 | % | ||
| FSW | Switching frequency (1) | VIN = 10 V, 0 mA < IVDD < 68 mA | 20 | MHz | ||
| VIN = 12 V, 0 mA < IVDD < 68 mA | 16 | |||||
| VIN = 14 V, 0 mA < IVDD < 68 mA | 13 | |||||
| VDD(OCL) | VDD overcurrent limit | IVDD > 110 mA | 112 | 117 | mA | |
| VEE(OCL) | VEE overcurrent limit | IVEE > 30 mA | 35 | 42 | mA | |
| TMAX | Maximum temperature rise above ambient | IVDD = 68 mA, IVEE = 20 mA | 60 | 65 | °C | |