SLUUCY5A November   2023  – May 2025 BQ25756E

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Communication Interface Setup
      1. 2.4.1 BQSTUDIO Using EV2400
      2. 2.4.2 TI Charger GUI for USB2ANY
    5. 2.5 Equipment
      1. 2.5.1 Equipment Set Up
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks
  10. 5Revision History

Equipment

There are two recommended ways to test the EVM. The first and preferred way to test the EVM is to use a four-quadrant or two-quadrant power supply. The second is to use an electronic load in constant voltage mode.

  1. Power Supplies:

    A power supply capable of supplying 30V at 8A is required. While this part can handle larger voltage and current, larger power levels are not necessary for this procedure.

  2. Load #1 :

    1. If load #1 is a four-quadrant or two-quadrant power supply. Kepco load: BOP36-6M, DC Voltage from 0 to ±36 V, DC current from 0 to ±6 A (or higher), or equivalent is recommended
    2. If load #1 is an electronic load in constant voltage mode, Kikusui PLZ164WA 0-150V, 0-33A, or equivalent is recommended
    3. When testing without a real battery, connect 2000µF of capacitance across the input.

  3. Meters:

    Six Fluke 75 multimeters, (equivalent or better) or: Three equivalent voltage meters and three equivalent current meters.

  4. Computer:

    A computer with at least one USB port and a USB cable.

  5. EV2400 Communication Kit or USB2ANY Communication Kit:
  6. Software:

    For software setup, refer to section 2.4 Communication Interface Setup