SLUUCY5A November   2023  – May 2025 BQ25756E

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Communication Interface Setup
      1. 2.4.1 BQSTUDIO Using EV2400
      2. 2.4.2 TI Charger GUI for USB2ANY
    5. 2.5 Equipment
      1. 2.5.1 Equipment Set Up
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks
  10. 5Revision History

Features

  • Wide input voltage operating range: 4.2 V–36 V
  • Wide output operating range: up to 36 V with CC/CV support for:
    • 2– to 7–Cell Li-Ion
    • 2– to 9–Cell LiFePO4
  • Synchronous buck-boost DC/DC charge controller with NFET drivers
    • Adjustable switching frequency from 200 kHz to 600 kHz
    • Optional synchronization to external clock
    • Optional gate driver supply input for optimized efficiency
  • Resistor-programmable standalone with added I2C Mode
  • Built in MPPT to maximize power from solar panel arrays
  • Power up from battery (reverse mode) output 4 V to 36 V
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output Overvoltage and overcurrent protection