SLUUCY5A November   2023  – May 2025 BQ25756E

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Communication Interface Setup
      1. 2.4.1 BQSTUDIO Using EV2400
      2. 2.4.2 TI Charger GUI for USB2ANY
    5. 2.5 Equipment
      1. 2.5.1 Equipment Set Up
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks
  10. 5Revision History

Bill of Materials

Table 3-1 Bill of Materials
Item NumberDesignatorQuantityValuePart NumberManufacturerDescriptionPackage Reference
1C2, C5, C8, C28, C4054.7µFGCJ32DC72A475KE01LMurata4.7uF ±10% 100 V Ceramic Capacitor X7S 1210 (3225 Metric)1210
2C4, C29, C42, C53, C56, C150610 µFC3225X7R2A106K250ACTDK10 µF ±10% 100 V Ceramic Capacitor X7R 1210 (3225 Metric)1210
3C7, C38, C39, C44, C57, C70656uF80SXV56MPanasonic56 µF 80 V Aluminum - Polymer Capacitors Radial, Can - SMD 28mOhm 1000 Hrs @ 125°CSMT
4C10, C11, C17, C19, C21, C23, C24, C8080.1uFHMK107B7104KAHTTaiyo YudenCAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603603
5C12, C1820.1uF06033C104KAT2AAVXCAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603603
6C1312.2uFCGA6N3X7R2A225K230AETDK CorporationCap Ceramic 2.2uF 100 V X7R 10% SMD 1210 FlexiTerm 125C Plastic T/R1210
7C16, C78, C81, C8241uF08051C105K4Z2AAVXCAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805805
8C22, C2624.7µFCGA4J1X7R1E475K125AETDK CorporationCap Ceramic 4.7uF 25 V X7R 10% Pad SMD 0805 +125°C Automotive T/R805
9C3111000 pFCGA3E2X7R2A102K080AATDKMultilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100 V 1000 pF X7R 10% AEC-Q200603
10C3311 µF12101C105KAT2AAVXGeneral Purpose Ceramic Capacitor, 1210, 1uF, 10%, X7R, 15%, 100 V1210
11C34, C3520.47uFC0603C474K4RACTUKemetCAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0603603
12C43, C1522100 pFCGA3E2C0G2A101J080AATDKMultilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100 V 100 pF C0G 5% AEC-Q200603
13C4811uFC0805C105K3RACTUKemetCAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0805805
14C501220 pFC0603C221K5RACTUKemetCAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0603603
15C201, C20220.1uFC0603C104K8RACTUKemetCAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603603
16D2, D32V1FM10-M3/HVishayDiode Schottky 1 A Surface Mount DO-219AB (SMF)DO-219AB
17D4, D5, D63Green150060VS75000Wurth ElektronikLED, Green, SMDLED_0603
18D9, D102VS-1EMH01HM3/5ATVishayDiode Standard 100 V 1 A Surface Mount DO-214AC (SMA)DO-214AC
20H1, H2, H3, H44SJ-5303 (CLEAR)3MBumpon, Hemisphere, 0.44 X 0.20, ClearTransparent Bumpon
21J1, J32TB005-762-02BECUI DevicesTERM_CONN
22J41N2510-6002-RB3MHeader (shrouded), 100mil, 5x2, High-Temperature, Gold, TH5x2 Shrouded header
23J5122053041MolexHeader (friction lock), 100mil, 4x1, R/A, TH4x1 R/A Header
24J61393570002MolexTerminal Block, 3.5 mm, 2x1, Tin, THTerminal Block, 3.5 mm, 2x1, TH
25J71109159005101916KYOCERA AVXConn Board to Board HDR 5 POS 3 mm Solder RA SMD T/RCONN_SSL_PLUG5
26J81TSW-104-07-G-DSamtecHeader, 100mil, 4x2, Gold, TH4x2 Header
27JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10, JP11, JP13, JP14, JP15, JP1615PEC02SAANSullins Connector SolutionsHeader, 100mil, 2x1, Tin, THHeader, 2 PIN, 100mil, Tin
28JP121PEC03SAANSullins Connector SolutionsHeader, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, Tin
29L1110uHIHLP6767GZER100M01VishayCommercial Inductors, High Saturation Series 10 uH 16.5 A 12mOhms 20%SMT_INDUCTOR_17MM15_17MM15
30LBL11THT-14-423-10BradyThermal Transfer Printable Labels, 0.650PCB Label 0.650 x 0.200 inch
32Q1, Q2, Q3, Q44AONS66614AONS

N-Channel 60 V 34.5A (Ta), 85A (Tc) 6.2W (Ta), 78W (Tc) Surface Mount 8-DFN (5x6)

DFN5x6
33R212 mWSLF25122L000FEAVishay2 mOhms ±1% 6W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element2512
34R3, R8, R13, R17, R20, R23, R68, R69, R101, R160100CRCW06030000Z0EAVishayThick Film Resistors - SMD 1/10watt ZEROohm Jumper603
35R5, R6, R22, R25410CRCW060310R0FKEBVishayRES Thick Film, 10 Ohms, 1%, 0.1W, 100 ppm/°C, 0603603
36R10110CRCW120610R0FKEAHPVishay DaleRES Thick Film, 10 Ohms, 1%, 0.75 W, 100 ppm/°C, 12061206
37R2111.00MegCRCW08051M00FKEACVishay / DaleThick Film Resistors - SMD 1/8Watt 1Mohms 1% Commercial Use805
38R2415mFCSL110R005FEROhmite5 mOhms ±1% 5W Chip Resistor Wide 4320 (11050 Metric), 2043 Current Sense, Moisture Resistant Metal FoilWIDE_4320
39R27

0

133kERJ-6ENF1333VPanasonicRES, 133 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805805
40R281249kERJ-PB6B2493VPanasonicThick Film Resistors - SMD 0805 Anti-Surge Res. 0.1%, 249Kohm805
41R30125.5kERJ-6ENF2552VPanasonicRES, 25.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805805
42R3213kERJ-6ENF3001VPanasonicRES, 3 k, 1%, 0.125 W, 0805805
43R3415.23kRC0603FR-075K23LYageoRES, 5.23 k, 1%, 0.1 W, 0603603
44R361133kCRCW0603133KFKEAVishay-DaleRES, 133 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603603
45R41, R53, R54, R55, R56510.0kRC0603FR-0710KLYageoRES, 10.0 k, 1%, 0.1 W, 0603603
46R45, R12020CRCW08050000Z0EAVishayThick Film Resistors - SMD 1/8watt ZEROohm Jumper805
47R46120CRCW121020R0FKEAHPVishay DaleThick Film Resistors - SMD 3/4watt 20ohms 1% High Power AEC-Q2001210
48R481499kRC0603FR-07499KLYageoRES, 499 k, 1%, 0.1 W, 0603603
49R491316kCR0603-FX-3163ELFBournsThick Film Chip Resistors 0603 316kOhms 0.1W 1% 100 ppm/°C603
50R50, R51, R5232.21kRC0603FR-072K21LYageoRES, 2.21 k, 1%, 0.1 W, 0603603
51R64113.7kRG2012P-1372-B-T5Susumu Co LtdRES, 13.7 k, 0.1%, 0.125 W, 0805805
52R65130.1kRC0603FR-0730K1LYageoRES, 30.1 k, 1%, 0.1 W, 0603603
53R6612.49kRC0603FR-072K49LYageoRES, 2.49 k, 1%, 0.1 W, 0603603
54R6714.99kCRCW06034K99FKEACVishay-DaleRES, 4.99 k, 1%, 0.1 W, 0603603
55R200, R20121.8kRC0603JR-071K8LYageoRES, 1.8 k, 5%, 0.1 W, 0603603
56R1000, R100120JR0805X35EOhmite0 Ohms Jumper 0.245W Chip Resistor 0805 (2012 Metric) - Metal Element805
57SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP10, SH-JP11111x2SNT-100-BK-GSamtecShunt, 100mil, Gold plated, BlackShunt
58TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP41, TP42, TP43, TP44, TP45, TP46405002KeystoneTest Point, Miniature, White, THWhite Miniature Testpoint
59TP35, TP36, TP37, TP38, TP39, TP40, TP4775016KeystoneTest Point, Compact, SMTTestpoint_Keystone_Compact
60U11BQ25756ERRVTTexas Instruments

BQ25756ERRVT

VQFN36
61U21LT3010EMS8E-PBFAnalog DevicesLinear Voltage Regulator IC Positive Adjustable 1 Output 50 mA 8-MSOP-EPMSOP8