SLUUCY7B November 2023 – May 2025 BQ25750
| Description | Value | Unit | |
|---|---|---|---|
| ACUV | Input undervoltage | 4.2 | V |
| ACOV | Input overvoltage | 55 | V |
| IIN | Input current of the EVM | 8 | A |
| IOUT | Output current of the EVM | 10 | A |
| FSW_SYNC | Switching frequency of the power stage | 250 | kHz |
| Value | Unit | |
|---|---|---|
| Board size (X dimension, or length) | 112 | mm |
| Board size (Y dimension, or width) | 84 | mm |
| IC + power stage max height | 5 | mm |
| Total copper layers | 6 | layer |
| Copper weight per layer | 2 | oz |
| Total board thickness | 62 | mil |