SLUUCY7B November   2023  – May 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Texas Instruments High Voltage Evaluation User Safety Guidelines
      1. 1.4.1 General Safety Information
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Communication Interface Setup
      1. 2.4.1 BQSTUDIO using EV2400
      2. 2.4.2 TI Charger GUI for USB2ANY
    5. 2.5 Equipment
      1. 2.5.1 Equipment Set Up
      2. 2.5.2 Equipment - Using a CV Load
      3. 2.5.3 Equipment Setup - Using a CV Load
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Equipment

TI recommends two ways to test the EVM. The first and preferred way to test the EVM is to use a four-quadrant power supply. The second is to use a electronic load in constant voltage mode. Testing with a constant voltage load is covered in Section 2.5.3. TI recommends the following list of equipment when testing with a four-quadrant power supply.

  1. Power Supplies:
    A power supply capable of supplying 40V at 8A is required. This part can handle larger voltage and current, however, larger power levels are not necessary for this procedure.
  2. Load 1:
    A Kepco load: BOP36-6M, DC 0 to ±30V, 0 to ±6A (or higher), or equivalent. When testing without a real battery, connect 2000μF of capacitance across the input.
  3. Meters:
    Six Fluke 75 multimeters, (equivalent or better) or: Three equivalent voltage meters and three equivalent current meters.
  4. Computer:
    A computer with at least one USB port and a USB cable.
  5. EV2400 Communication Kit or USB2ANY Communication Kit
  6. Software:
    For software setup, refer to Section 2.4.