SLUUCY8 December 2023 BQ77307
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | CHG_OFF | DSG_OFF | CHG_ON | DSG_ON |
Description: FET Control: Allows host control of individual FET drivers.
| Bit | Field | Description |
|---|---|---|
| 3 | CHG_OFF | CHG FET driver control. This bit only operates if the HOST_FETOFF_EN bit in data memory is set. 0 = CHG FET driver is allowed to turn on if other conditions are met. 1 = CHG FET driver is forced off. |
| 2 | DSG_OFF | DSG FET driver control. This bit only operates if the HOST_FETOFF_EN bit in data memory is set. 0 = DSG FET driver is allowed to turn on if other conditions are met. 1 = DSG FET driver is forced off. |
| 1 | CHG_ON | CHG FET driver control. This bit only operates if the HOST_FETON_EN bit in data memory is set. 0 = CHG FET driver is allowed to turn on if other conditions are met. 1 = CHG FET driver is forced on. |
| 0 | DSG_ON | DSG FET driver control. This bit only operates if the HOST_FETON_EN bit in data memory is set. 0 = DSG FET driver is allowed to turn on if other conditions are met. 1 = DSG FET driver is forced on. |