SLUUCZ7 August 2025
The Texas Instruments TPS543021EVM evaluation module (EVM) helps designers evaluate the operation and performance of the easy-to-use, 3A synchronous step-down converter TPS543021. The TPS543021EVM operates from 6V to 28V input, 24V nominal, and provides a 5V output at 3A. The switching frequency is 400kHz. The EVM also includes AC signal injection terminals for control loop measurements.