SLUUCZ7
August 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
3
Implementation Results
3.1
Test Setup and Results
3.1.1
Start-Up Procedure
3.1.2
Load Transient Response
3.1.3
Start-Up
3.1.4
Shutdown
3.1.5
Output Voltage Ripple
3.2
Output Voltage Setpoint
4
Hardware Design Files
4.1
Schematic
4.2
Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
References
3.1.1
Start-Up Procedure
The TPS543021 is enabled when EN is floating. Another way to enable the circuit is connecting the JP1 pin1 and pin2, and also connecting JP2 pin2 and pin3.
Apply appropriate input voltage to VIN (J1-1) and GND (J1-2).