SLUUCZ7 August 2025
A summary of the TPS543021EVM performance specifications is provided in Table 1-1. Specifications are given for an input voltage of VIN = 24V and an output voltage of 5V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range | 6 | 24 | 28 | V | ||
| Output voltage set point | 5 | V | ||||
| Operating frequency | VIN = 24V, IO = 3A | 400 | kHz | |||
| Output current range | 0 | 3 | A | |||
| Output ripple voltage | VIN = 24V, IO =3A | 20 | mVPP | |||