SLUUD60C October 2024 – April 2026
The UCG28826EVM-093 facilitates the evaluation of UCG28826, integrated GaN FET with controller, within an AC-DC QR flyback power converter. The EVM is designed for a universal AC input range of 90VAC-264VAC and follows the USB PD 3.0 output protocol of 20V/15V/9V/5V. This user guide provides a high-voltage safety overview, recommended test setup, resulting efficiency results, thermals, waveforms, and conducted EMI performance.