SLUUD60C October 2024 – April 2026
The table below lists the bill of materials for UCG28826EVM-093.
| Designator | Value | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|---|
| C1, C4 | 1500pF | 2 | 1500 pF ±10% 250VAC Ceramic Capacitor X7R 1808 (4520 Metric) | 1808YA250152KJTSYX | Knowles Syfer |
| C2 | 820µF | 1 | 820 µF 25 V Aluminum - Polymer Capacitors Radial, Can 22mOhm 5000 Hrs @ 105°C | RPF0816821M025K | KYOCERA AVX |
| C3 | 3.3nF | 1 | Cap Ceramic 3.3nF 630V C0G 5% Pad SMD 1206 +125°C Automotive T/R | CGA5L4C0G2J332J160AA | TDK |
| C5, C35, C37 | 33µF | 3 | 33uF 400V 500mΩ@100kHz 370mA@100kHz ±20% Plugin,D10xL15mm Aluminum Electrolytic Capacitors - Leaded ROHS | 87EC0493 | KNSCHA |
| C6, C8, C9, C14 | 0.47µF | 4 | CAP, CERM, 0.47 uF, 50 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E3X7R1H474M080AE | TDK |
| C7 | 470nF | 1 | 470nF ±10% X2 Plugin,P=7.5mm Suppression Capacitors ROHS | MPX474K31B9KN20600 | KNSCHA |
| C10, C15 | 10µF | 2 | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 0805 | GRM21BZ71E106KE15L | Murata |
| C11, C12 | 0.1µF | 2 | CAP, CERM, 0.1 uF, 630 V, +/- 10%, X7R, 1210 | C1210C104KBRAC7800 | KEMET |
| C16 | 330pF | 1 | CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 885012006060 | Wurth Elektronik |
| C17 | 1µF | 1 | 1µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) | CC0603KRX7R9BB105 | Yageo Group |
| C18 | 10µF | 1 | CAP, CERM, 10 µF, 35 V,+/- 10%, X5R, 0805 | GMK212BBJ106KG-T | TAIYO YUDEN |
| C19 | 1000pF | 1 | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C102J5GAC | Kemet |
| C20 | 1000pF | 1 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 | 885012205061 | Wurth Elektronik |
| C21 | 1µF | 1 | CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 | GRM155R70J105MA12D | Murata |
| C22 | 0.022µF | 1 | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | CGA2B3X7R1H223K050BB | TDK |
| C23 | 33µF | 1 | CAP, CERM, 33 uF, 25 V, +/- 20%, X5R, 1206 | C3216X5R1E336M160AC | TDK |
| C24, C28 | 0.1µF | 2 | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | GRM155R71E104KE14D | Murata |
| C26, C29 | 220pF | 2 | CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0402 | GRM155R71H221KA01D | Murata |
| C27 | 1µF | 1 | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71E105KA64D | Murata |
| C30 | 0.022µF | 1 | CAP, CERM, 0.022 uF, 50 V, +/- 1%, C0G/NP0, 0805 | C0805C223F5GACTU | KEMET |
| C32 | 100nF | 1 | Multi-Layer Ceramic Capacitor 100nF 50V X7R ±10% 0402 Paper T/R | GRT155R71H104KE01D | Murata |
| C34 | 3300µF | 1 | CAP, CERM, 3300 pF, 100 V, +/- 10%, X7R, 0402 | GRM155R72A332KA01D | Murata |
| D3 | 1000V | 1 | Diode, Ultrafast, 1000 V, 1 A, SMA | US1M-13-F | Diodes Inc. |
| D4, D5 | 800V | 2 | Diode 800 V 1A Surface Mount SOD-123FL | SL1K | Diotec |
| D6 | 40V | 1 | Diode, Schottky, 40 V, 0.2 A, SOD-523 | RB521SM-40T2R | ROHM |
| D7, D8 | 5.6V | 2 | Diode, Zener, 5.6 V, 400 mW, SOD-323F | D3Z5V6BF-7 | Diodes Inc. |
| DB1 | 1 | Bridge Rectifier Single Phase Standard 600 V Surface Mount Z4-D | Z4DGP406L-HF | Comchip | |
| F1 | 3.15A | 1 | Fuse Subminiature Slow Blow Acting 3.15A 350V Radial 8.35 X 4 X 7.8mm Thermoplastic Box | 0697W3150-01 | Bel Fuse |
| FB, GATE, HV, LINE, SOURCE, VBLK, VBUS, VOUT | 8 | Test Point, Multipurpose, White, TH | 5012 | Keystone | |
| H1, H2, H3, H4, H5 | 5 | #4-40 Pan Head Machine Screw Phillips Drive Nylon | NY PMS 440 0038 PH | Building Fasteners | |
| H6, H7, H8, H9, H10 | 5 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone | |
| J1 | 1 | Connector, Receptacle, USB Type C, R/A | 632723300011 | Würth Elektronik | |
| J2 | 1 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On Shore Technology Inc. | |
| L5 | 1mH | 1 | Coupled inductor, 1 mH, 2 A, 0.045 ohm, TH | 744821201 | Wurth Elektronik |
| LDM1 | 33µH | 1 | WE-TI Radial Leaded Wire Wound Inductor, size 8095, 33uH, 2.5A, 0.066Ohm | 7447720330 | Wurth Elektronik |
| NEUTRAL, PGND, PGND1, RTN, SGND | 5 | Test Point, Multipurpose, Black, TH | 5011 | Keystone | |
| Q1 | 150V | 1 | MOSFET, N-CH, 150 V, 87 A, PG-TDSON-8 | BSC093N15NS5ATMA1 | Infineon Technologies |
| Q2 | 30V | 1 | MOSFET, N-CH, 30 V, 60 A, DQG0008A (VSON-CLIP-8) | CSD17575Q3 | Texas Instruments |
| R1 | 510kΩ | 1 | RES, 510 k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW1206510KJNEA | Vishay/Dale |
| R2, R10, R12, R23, R25 | 0Ω | 5 | RES Thick Film, 0Ω, 0.2W, 0402 | CRCW04020000Z0EDHP | Vishay |
| R3 | 10Ω | 1 | 10Ω ±5% 0.5W 1210 Thick Film Chip Resistor AEC-Q200 compliant | RMCF1210JT10R0 | Stackpole Electronics |
| R5 | 511Ω | 1 | RES, 511, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402511RFKED | Vishay/Dale |
| R6, R35 | 0Ω | 2 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW12060000Z0EA | Vishay/Dale |
| R7 | 22.6kΩ | 1 | RES, 22.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040222K6FKED | Vishay/Dale |
| R8 | 28.7kΩ | 1 | RES, 28.7 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040228K7FKED | Vishay/Dale |
| R9, R30 | 100kΩ | 2 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
| R11 | 30.1kΩ | 1 | RES, 30.1 k, 1%, 0.063 W, 0402 | CRCW040230K1FKED | Vishay/Dale |
| R13 | 34kΩ | 1 | RES, 34.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040234K0FKED | Vishay/Dale |
| R14 | 1MΩ | 1 | RES, 1.0 M, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04021M00JNED | Vishay/Dale |
| R15 | 1kΩ | 1 | RES, 1.0 k, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 | ESR03EZPJ102 | ROHM |
| R16 | 0.002Ω | 1 | RES, 0.002, 1%, 1 W, AEC-Q200 Grade 0, 1206 | PMR18EZPFV2L00 | ROHM |
| R17 | 5.11kΩ | 1 | RES, 5.11 k, 1%, 0.063 W, 0402 | CRCW04025K11FKED | Vishay/Dale |
| R18 | 49.9kΩ | 1 | RES, 49.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040249K9FKED | Vishay/Dale |
| R19 | 0Ω | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay / Dale |
| R20, R22 | 47Ω | 2 | RES, 47.0, 1%, 0.063 W, 0402 | RK73H1ETTP47R0F | KOA Speer |
| R21, R27, R31 | 10kΩ | 3 | RES, 10 k, 5%, 0.063 W, 0402 | CRCW040210K0JNED | Vishay / Dale |
| R24 | 2kΩ | 1 | RES, 2.00 k, 0.1%, 0.063 W, 0402 | RG1005P-202-B-T5 | Susumu |
| R29 | 2kΩ | 1 | RES, 2.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04022K00FKED | Vishay / Dale |
| R33 | 100kΩ | 1 | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402100KFKED | Vishay / Dale |
| R34 | 26.1kΩ | 1 | RES, 26.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040226K1FKED | Vishay / Dale |
| R37 | 4.99MΩ | 1 | RES, 4.99 M, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | CRCW12064M99FKEA | Vishay/Dale |
| R42 | 11.5kΩ | 1 | RES, 11.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040211K5FKED | Vishay / Dale |
| R43 | 5.23kΩ | 1 | RES, 5.23 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04025K23FKED | Vishay / Dale |
| RT1 | 100kΩ | 1 | Thermistor NTC, 100k ohm, 1%, 0402 | NCP15WF104F03RC | Murata |
| RT2 | 220kΩ | 1 | Thermistor NTC 220K Ohm 5% 2-Pin 0603 Surface Mount Solder Pad 4450K Reel | ERT-J1VT224J | Panasonic |
| RV1 | 1 | 470 V 800 A Varistor 1 Circuit Through Hole Disc 5mm | B72205S2301K101 | EPCOS | |
| T1 | 1 | Flyback Transformer | RLTI-1464 | RENCO | |
| U1 | 1 | FAST TURN-OFF INTELLIGENT RECTIF | MP6908GJ-Z | Monolithic Power Systems | |
| U2 | 1 | Optoisolator Transistor Output 5000Vrms 1 Channel 6-SO | TLP383(GR-TPL,E | Toshiba Semiconductor and Storage | |
| U3 | 1 | USB PD/QC4/QC4+ Controller | WT6636F | Weltrend | |
| U4 | 1 | V-Ref Adjustable/Precision 2.5V to 36V 100mA 3-Pin SOT-23 T/R | ATL431AQDBZR | Texas Instruments | |
| U8 | 1 | Self-Biased High Frequency QR Flyback Converter With Integrated GaN | UCG28826-1REZR | Texas Instruments |