SLUUD60C October   2024  – April 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Using the EVM on a Load with USB-C PD Communication
    2. 2.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average at 24VOUT
      2. 3.3.2  Efficiency Result of 4-Point Average on 20VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 15VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 12VOUT
      5. 3.3.5  Efficiency Result of 4-Point Average at 9VOUT
      6. 3.3.6  Efficiency Result of 4-Point Average at 5VOUT
      7. 3.3.7  Efficiency Typical Results
      8. 3.3.8  Output Characteristics
      9. 3.3.9  Startup Waveforms
      10. 3.3.10 Key Switching Waveforms
      11. 3.3.11 Switching Frequency vs Load
      12. 3.3.12 Output Ripple Voltage
      13. 3.3.13 Load Transient Response
      14. 3.3.14 Line Transient Response
      15. 3.3.15 Surge Test
      16. 3.3.16 Short Term Overload Operation
      17. 3.3.17 CCM operation
      18. 3.3.18 Thermal Images at Full Load (20V and 3.25A)
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
      1. 4.3.1 RLTI-1464 (RENCO)
    4. 4.4 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Device Information

The UCG28826 is a high frequency, quasi-resonant (QR) AC/DC flyback converter with integrated 650V primary-side GaN FET suitable for use in power supplies up to 65W without PFC and 120W with a PFC front-end. This device gives the benefit of GaN integration to achieve high power density designs with high switching frequency, up to 500kHz. The UCG28826 features industry's first auxless flyback architecture with self-bias to give a compact and low cost power supply design without the need for an auxiliary winding in the transformer. The self bias feature reduces losses to improve efficiency in wide output voltage applications like USB-PD chargers by eliminating the need for a low dropout regulator (LDO) and its associated losses to generate the device bias. The UCG28826 supports continuous conduction mode (CCM) operation for upto 4ms for transient output power of up to 130W (two times the 65W nominal output power) at low-line input without the need for a transformer designed for such transient load conditions, saving space and cost. This device also includes frequency foldback and burst modes for higher efficiency operation during light load and no-load conditions, respectively. The X-cap discharge circuit discharges the X-capacitor in the input EMI filter to 0V within less than 1s to prevent the user from an electric shock at the time of unplugging the power supply from the wall socket. The UCG28826 overcomes the system design limitations of integrated converters by offering resistor programmable options for maximum flexibility to the user to optimize performance at the desired operating point. The device also includes many in-built protections such as output over-voltage, over-current, overload, short-circuit and over-temperature conditions with auto-restart and latch response for a robust power supply design preventing any damage during such fault conditions.