SLUUD62B September   2025  – May 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 I/O Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 BQSTUDIO
      2. 3.1.2 TI-CHARGER-GUI
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Setup
      3. 3.2.3 Forward/Charge/Sink Mode Verification
      4. 3.2.4 Reverse/OTG/Source Mode Verification
      5. 3.2.5 Helpful Tips
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Reverse/OTG/Source Mode Verification

Use the following steps for reverse/OTG/source mode verification using the default VIN_REV:

  1. For BQ25690EVM REVA only: if not using an external thermistor, short pins 1-2 of JP4 to connect a 10kΩ resistor as the thermistor.
  2. Set Load #1, the battery simulator, to 7V and 2A current limit.
    Note: If Load #1 connected from J3 BAT to GND is not a four quadrant supply, then remove Load #1 and replace with PS #1 set to 7V, 2A current limit.
  3. In the EVM software, confirm that VIN_REV, the reverse mode regulation voltage, is set to 5000 mV and IIN_REV, the reverse mode output current limit, is lowered from default 3300mA to 1000mA.
  4. In the EVM software
    1. Set EN_BAT_DETECT = 0
    2. Set EN_REV=1
  5. Connect disabled Load #2 across J2 VPWR and PGND
  6. Set Load #2 to 500mA constant current load (or 10Ω constant resistance load) and the turn on the load.
  7. To confirm the reverse regulation,
    • Measure→ VBUS = 5.0V ± 155mV
  8. Turn off and disconnect the power supply.
  9. Remove Load #2 from the connection.