SLUUD62B September 2025 – May 2026
Use the following steps for bench test verification:
If the device reads an ACK error, verify Section 2.4 and Section 3.2.1 steps have been followed.
| Action | BQSTUDIO (Field View) | TI-CHARGER-GUI |
|---|---|---|
| 1. Disable watchdog timer to prevent registers reverting to defaults at timer expiration | 8-bit tab Chip Multi-bit section | Quick Start (rocket icon) page or Chip Configuration (IC icon) page |
2. To change default charge configuration per CELLS, VREG
and ICHG pin resistors:
|
|
Forward/Charging Mode (plug icon) page |
3. To change input current limit less than power source
max current:
|
|
|
| 4. Enable charging using EN_CHG bit - charge is enabled by default and /CE pin overrides CE bit | 8-bit tab Chip Single-bit section | Quick Start or Chip configuration page or Forward/Charging Mode page |
| Action | BQSTUDIO (Field View) | TI-CHARGER-GUI |
|---|---|---|
| 1. Disable watchdog timer to prevent registers reverting to defaults at timer expiration | 8-bit tab Chip Multi-bit section | Quick Start (rocket icon) page or Chip configuration (IC icon) page |
| 2. Change VIN_REV regulation voltage | 16-bit tab Reverse Multi-bit section | Reverse/Backup/OTG configuration page (lighting bolt icon) |
3. To disable ILIM_HIZ resistor clamp and set IIN_REV
lower than 3.3A default
|
|
Reverse/Backup/OTG configuration page |
4. Enable reverse mode by
|
8-bit tab Chip Single-bit section | Chip configuration page or Reverse/Backup/OTG configuration page |