This section includes a list of
supplies required to perform tests on this EVM.
- Power Supplies: Power
Supply #1 (PS #1): A power supply capable of supplying no higher than 34V at
3.3A is required.
- Load #1 for simulating a
battery: Best option: 4-Quadrant Supply, voltage sourcing and sinking up
to 34V and ±3.3A (or higher). A 1000uF capacitor connected in parallel is also
recommended.
Alternative Option: Up to 34V, at least 3.3A, DC electronic load set in a
constant voltage loading mode. A second power supply connected by a diode in
parallel with the electronic load can be needed to apply a start-up voltage less
than simulated battery voltage.
- Load #2 for simulating a load
on SYS or to connect to VPWR for a load in reverse/OTG/source mode:
Electronic or resistive load capable sinking at least 3.3A from up to 34V.
- Meters: 4x "Fluke 75"
multi-meters, (equivalent or better).
- Computer: A Windows 10 or
11 based computer with at least one USB port and a USB cable. Must have the
latest version of Battery Management Studio installed.
- USB Communication
Kit:EV2400 or EV2500 USB-based PC communication box or board OR USB2ANY
communication box.
- Software:If using EV2x00,
BQSTUDIO software with latest .bqz file for the correct BQ2569X IC provided by
Texas Instruments. Download and install BQSTUDIO from BQSTUDIO. If
using USB2ANY, TI's online CHARGER-GUI can be accessed here.