TPS26744EQ1EVM

TPS26744E-Q1 evaluation module

TPS26744EQ1EVM

Order now

Overview

The TPS26744E-Q1 evaluation module (EVM) is designed to evaluate the TPS26744E-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports dual port USB PD EPR charging and DisplayPort™ over USB-C® (DP Alt Mode) and comes with two other variants: dual port USB PD SPR charging (TPS26742Q1EVM) and dual port USB PD EPR charging (TPS26742EQ1EVM). The EVM integrates an onboard microcontroller (MCU), enabling flash programming and debugging.

Features
  • Fully configurable for any USB Power Delivery SPR and EPR application; up to 140W USB PD output power per port
  • Supports PPS source and AVS source
  • DisplayPort source and sink
  • 40V tolerant VBUS and 24V tolerance CC and DP/DM
USB-C Power Delivery controllers
TPS26741-Q1 Automotive single-port USB Type-C® PD controller with 100W SPR TPS26741E-Q1 Automotive single-port USB Type-C® PD controller with 240W EPR TPS26742-Q1 Automotive dual-port USB Type-C® PD controller with 100W SPR TPS26742E-Q1 Automotive dual-port USB Type-C® PD controller with 240W EPR TPS26743E-Q1 Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM< TPS26744E-Q1 Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode
Download View video with transcript Video
Important note
Request more information

The user's guide and additional resources for TPS26744EQ1EVM are available. Request now

Order & start development

Evaluation board

TPS26744EQ1EVM — TPS26744E-Q1 evaluation module

Supported products & hardware

TPS26744EQ1EVM TPS26744E-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS26744EQ1EVM EU Declaration of Conformity PDF | HTML Feb 20, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos