SLUUD88 April 2025
| Parameter | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | PVDD=1.5W | 8.5 | 12 | 20 | V |
| VIN_ON | Input voltage on | PVDD=PVEE=0W | 5.5 | V | ||
| VIN_OFF | Input voltage off | PVDD=PVEE=0W | 4.65 | V | ||
| EN to /PG delay | IVDD=IVEE=0mA | 5 | ms | |||
| OUTPUT CHARACTERISTICS | ||||||
| VDD | DC full load set-point | 8.5V<VIN<20V, IVDD=83mA | 17.6 | 18.0 | 18.3 | V |
| IVDD | VDD load current range | 8.5V<VIN<20V | 0 | 83 | mA | |
| PMAX | Maximum output power | IVDD=83mA, IVEE=0mA | 1.5 | W | ||
| VEE | DC full load set-point | 6V<VIN<20V, IVEE=65mA | -4.89 | -5.00 | -5.11 | V |
| IVEE | VEE load current | 6V<VIN<20V, PVDD=0W | 0 | 65 | mA | |
| SYSTEM CHARACTERISTICS | ||||||
| FSW | Switching frequency | VIN=6.5V, no load | 27.4 | MHz | ||
| VIN=9V, no load | 22.3 | |||||
| VIN=17V, no load | 16.3 | |||||
| TMAX | Maximum temperature rise above ambient (TC-TA), TA=21°C |
VIN=10V, IVDD=84mA, IVEE=0mA | 46.5 | °C | ||
| VIN=12V, IVDD=84mA, IVEE=0mA | 51 | |||||
| VIN=20V, IVDD=84mA, IVEE=0mA | 73.5 | |||||