SLUUD88
April 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup and Operation
2.1.1
Recommended Test Equipment
2.1.2
External Connections for Easy Evaluation
2.1.3
Powering the EVM
2.2
Test Points
2.3
Oscilloscope Probe Points
3
Hardware Design Files
3.1
Schematic
3.2
Assembly and Printed Circuit Board (PCB) Layout
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Applications
Hybrid, electric and power train system (EV/HEV)
Inverter and motor control
On-board (OBC) and wireless charger
DC/DC converter
Grid infrastructure
EV charging station power module
DC charging (pile) station
String inverter
Motor drive
AC inverter and VF drive, robot servo drive
Industrial transport
Off-highway vehicle electric drive