SLUUD88 April   2025 UCC34141-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 EVM Setup and Operation
      1. 2.1.1 Recommended Test Equipment
      2. 2.1.2 External Connections for Easy Evaluation
      3. 2.1.3 Powering the EVM
    2. 2.2 Test Points
    3. 2.3 Oscilloscope Probe Points
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Assembly and Printed Circuit Board (PCB) Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Introduction

This user’s guide provides a description as well as directions for use of the UCC34141EVM-116, variant 002, to evaluate Texas Instruments UCC34141-Q1, high-frequency DC-DC converter module with integrated transformer. This EVM allows designers to quickly and efficiently evaluate the UCC34141-Q1 for use in automotive or industrial applications requiring gate driver IC bias power as high as 1.5W, providing up to 5kVRMS isolation.