SLUUD89
March 2025
TPSM8287B30
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Safety Instructions
2.2
Header Information
2.3
Jumper Information
2.4
Interfaces
2.5
Test Points
3
Software
4
Implementation Results
4.1
Evaluation Setup
4.1.1
Ripple Measurement Setup
4.1.2
Loop Response Measurement
4.1.3
Precise Turn-on Voltage
4.2
Performance Data and Results
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
Features
30A output current power module with integrated inductor, input capacitors, and output capacitors in a MagPack package
Excellent thermal performance (θ
JA
= 8.8°C/W)
3.75mm × 8mm × 2mm power module provides 66mm
2
total design size
Start-up output voltage adjustable through jumpers to 1 of 16 values
Highly accurate output voltage with remote sense and adjustable control loop compensation