SLUUD89 March 2025 TPSM8287B30
The TPSM8287B30 is a family of pin-to-pin compatible 15A, 20A, 25A, and 30A power modules, which integrate the inductor and input and output capacitors. The devices use an I2C interface to fine tune the output voltage to precisely match the needs of processor cores. The devices can be operated without the I2C interface to provide a high current, fixed-output-voltage power supply.