SLUUD89 March   2025 TPSM8287B30

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Safety Instructions
    2. 2.2 Header Information
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
  7. 3Software
  8. 4Implementation Results
    1. 4.1 Evaluation Setup
      1. 4.1.1 Ripple Measurement Setup
      2. 4.1.2 Loop Response Measurement
      3. 4.1.3 Precise Turn-on Voltage
    2. 4.2 Performance Data and Results
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Trademarks

Bill of Materials (BOM)

The following table lists the BOM for this EVM.

Table 5-1 TPSM8287B30LAPEVM (SR087) Bill of Materials
QUANTITYREF DESVALUEDESCRIPTIONSIZEPART NUMBERMANUFACTURER
-001
1C10.015µFCeramic Capacitor, 50V, X7R0402StdStd
4C3, C4, C12, C1322µFCeramic Capacitor, 6.3V, X6S0603GRM188C80J226ME01DMurata
4C5, C6, C7, C822µFCeramic Capacitor, 10V, X6S0603GRM188C81A226ME01DMurata
2C9, C10220µFTantalum Capacitor, 10V, 50mΩ ESR7343TPSD227M010R0050AVX
1C1147µFCeramic Capacitor, 4V, X6S0603GRM188C80G476ME01DMurata
2C14, C1510µFCeramic Capacitor, 4V, X6S0402GRM155C80G106ME18DMurata
1R1301ΩResistor 1%, 0.063 W0402StdStd
5R2, R9, R10, R11, R1247kΩResistor 5%, 0.1 W0603StdStd
1R310kΩResistor 5%, 0.1 W0603StdStd
1R449.9ΩResistor 1%, 0.1 W0603StdStd
2R5, R6Resistor 5%, 0.1 W0603StdStd
2R7, R81.0MΩResistor 5%, 0.1 W0603StdStd
1U1(1)2.7V to 6V Input, 30A parallelable step-down power module with I2C interface and remote sense in a MagPack package3.75mm × 8mmTPSM8287B30LAPVCHRTexas Instruments
These U1 devices may not contain the correct top side markings and are still fully tested and functional devices