SLUUDN6 October   2026

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Feature Differences Between AM263x Rev 1.0, Rev 1.1, Rev 1.2, and Rev 1.3
    1. 2.1 Security Enhancements
      1. 2.1.1 SBL Redundant Boot Image Support on HSSE Devices
      2. 2.1.2 Root-Of-Trust (RoT) Switching Service with Dual Signed Certificate
      3. 2.1.3 Application Decryption with the Original Symmetric Key
    2. 2.2 Ethernet Subsystem Fixes
      1. 2.2.1 Host Timestamp Fix
      2. 2.2.2 Ethernet to Host Checksum Offload
      3. 2.2.3 Host to Ethernet Timestamp Accuracy Issue
    3. 2.3 RAM SEC Fixes
  6. 3Software Migration Recommendations
    1. 3.1 SBL-Related Fixes
    2. 3.2 TIFS-Related Changes
    3. 3.3 CPSW-Related Fixes
  7. 4Board Changes
  8. 5Silicon Version Identification
  9. 6Summary
  10. 7References

Silicon Version Identification

If software relies on silicon revision identification to enable or disable features, or to implement workarounds for known silicon errata, please note the following detection procedure.

The silicon version can be identified by reading bits [3:0] of TOP_CTRL: EFUSE_ROW_15, located at memory location 0x50D8 0434.

Note: The MCU+ SDK OTP Keywriter contains a PG_VER check. When switching to a new device revision, make sure the latest OTP Keywriter from the SDK is used for key programming.
Table 5-1 BIT FIELD DESCRIPTION OF TOP_CTRL:EFUSE_ROW_15
Reserved PG Version
31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Table 5-2 IDENTIFYING PG_VERSION USING BITS[3:0] OF TOP_CTRL:EFUSE_ROW_15
PG VERSION Device Revision Description of Bits [3:0]
AM263 1.1 C 0011
AM263 1.2(1) D 0100
AM263 1.3 E 0101
This sample version is not in production