SLUUDN6 October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Table 2-2 provides a list of known issues in AM263x 1.0 and AM263x 1.1 and fixes in AM263x 1.2, AM263x 1.3 with respect to the CPSW module. The full details for the errata items are provided in the AM263x Sitaraâ„¢ Microcontroller Silicon Revision 1.0A, 1.1, 1.3 errata.
| Sr. No | Module | Issue Description | Silicon Version Affected | |||
|---|---|---|---|---|---|---|
| AM263x 1.0A (B) | AM263x 1.1(C) | AM263x 1.2 (D)(1) | AM263x 1.3(E) | |||
| 1 | CPSW | i2401 - Host Timestamps cause CPSW port to lock up | Present | Present | Fixed | Fixed |
| 2 | CPSW | i2402 - Ethernet to Host Checksum Offload does not work | Present | Present | Fixed | Fixed |
| 3 | CPSW | i2439 - Host to Ethernet Timestamp accuracy issue | Present | Present | Fixed | Fixed |
| 4 | CPSW | i2438 - CPSW: Host to Ethernet Checksum Generation with VLAN ADD/ Remove | Present | Present | Fixed | Fixed |