SLVA824A January 2017 – July 2025 TAS6422-Q1 , TAS6424-Q1 , TAS6424L-Q1 , TPA3111D1-Q1 , TPA3221 , TPA3244 , TPA3245 , TPA3250 , TPA3251 , TPA3255 , TPA3255-Q1
Figure 4-1 illustrates the schematic.
Table 4-1 lists the bill of materials.
| Designator | Part Number | Description | Quantity |
|---|---|---|---|
| C1 | 06031C103JAT2A | CAP, CERM, 0.01 µF, 100 V, +/- 5%, X7R, 0603 | 1 |
| C2 | 06035A102KAT2A | CAP, CERM, 1000 pF, 50 V, +/- 10%, C0G/NP0, 0603 | 1 |
| D1, D2 | BZT52C18T-7 | Diode, Zener, 18 V, 300 mW, SOD-523 | 2 |
| D3, D4 | DB2J20900L | Diode, Schottky, 20 V, 0.5 A, SOD-323F | 2 |
| J1, J2, J3, J4 | 6387-ST-T-2 | Banana Jack For Sheathed Banana Plugs, 4mm, TH | 4 |
| Q1, Q2 | DMP4025LSD-13 | MOSFET, P-CH, -40 V, -6.9 A, SOIC-8 | 2 |
| Q3 | 2N7002-7-F | MOSFET, N-CH, 60 V, 0.17 A, SOT-23 | 1 |
| R1 | CRCW060310K0JNEA | RES, 10 k, 5%, 0.1 W, 0603 | 1 |
| R2 | RC0603FR-0710KL | RES, 10.0 k, 1%, 0.1 W, 0603 | 1 |
| R3, R4, R12, R13 | CRCW06034K99FKEA | RES, 4.99 k, 1%, 0.1 W, 0603 | 4 |
| R5, R6 | CRCW0603165RFKEA | RES, 165, 1%, 0.1 W, 0603 | 2 |
| R7, R9 | CRCW06033K00JNEA | RES, 3.0 k, 5%, 0.1 W, 0603 | 2 |
| R8 | CRCW06031K00JNEA | RES, 1.0 k, 5%, 0.1 W, 0603 | 1 |
| R10 | CRCW060333R2FKEA | RES, 33.2, 1%, 0.1 W, 0603 | 1 |
| R11 | RCG060310K0FKEA | RES, 10.0 k, 1%, 0.1 W, 0603 | 1 |
| R14, R15 | CRCW0603100KJNEA | RES, 100 k, 5%, 0.1 W, 0603 | 2 |
| R16 | CRCW0603100RJNEA | RES, 100, 5%, 0.1 W, 0603 | 1 |
| R17, R18, R19 | CRCW06032K00JNEA | RES, 2.0 k, 5%, 0.1 W, 0603 | 3 |
| U1 | LM2903AVQPWRQ1 | Automotive Dual Comparator, PW0008A | 1 |
| U2 | LM2904AVQPWRQ1 | Automotive Dual Low Power Op Amp, PW0008A | 1 |