SLVA824A January 2017 – July 2025 TAS6422-Q1 , TAS6424-Q1 , TAS6424L-Q1 , TPA3111D1-Q1 , TPA3221 , TPA3244 , TPA3245 , TPA3250 , TPA3251 , TPA3255 , TPA3255-Q1
This application note covers the design of external fault-diagnostic circuitry intended to differentiate between various short-circuit conditions and to provide speaker detection. The system being tested consists of the TPA3111D1-Q1 class-D amplifier driving an output speaker, with load-diagnostic circuitry attached in shunt across the speaker lines. While the TPA3111D1-Q1 is used as an example throughout this application note, this design is equally relevant for almost any class-D amplifier which lacks integrated fault diagnostics.