SLVAEP4 October   2023 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Receiver Topology and Common Mode Voltages
  6. 3 Signal Integrity Requirements
    1. 3.1 Receiver Timing Requirements
    2. 3.2 Receiver Threshold Requirements
  7. 4 Debug Fault Registers
  8. 5 Isolation Types
    1. 5.1 Transformer Isolation
    2. 5.2 Capacitor Only Isolation
    3. 5.3 Capacitor and Choke Isolation
  9. 6 Mixed Isolation Circuits using bq79600-Q1
  10. 7 Ring Architecture
  11. 8 Noise Immunity and Emissions
  12. 9 Daisy Chain Cable Selection
  13. 10References

Receiver Timing Requirements

As shown in Figure 3-3, the high and low timing differs between a tone signal (1us pulse width at 500 kHz) or data communications (approximately 250 ns pulse width at 2 MHz) waveform. However, both tones and data communications share similar rise/fall times and must both be rectangular waveforms with a maximum decay below 1 V. Note that the timing for the thigh/tlow refers to the time that the signal must be above or below the proper threshold value for the integration to succeed. If the signal is noisy during this thigh/tlow time and droops below the threshold value for some time - then there is risk of the signal being detected. We expect that roughly 1us ± 8% for tones and 250ns ± 20ns for data communications is the allowed timing variation for these signals to still be properly detected.