SLVAEX7A December 2020 – January 2023 OPA2310 , OPA310 , OPA348 , OPA4310 , TLV341 , TLV341A , TLV342 , TLV342A
Most amplifiers come with standard ESD diode structures to protect them from sudden, high-voltage discharges. Although these are robust circuits, alternative protection structures are preferable in some applications. It is important for analog circuit engineers to understand the strengths and limits of different ESD protection circuits and to be able to verify the type of protection structure of an op amp depending on the input voltage behavior and power supply sequencing.