SLVAFU9 January 2025 TPS62840 , TPS62843
The reference design with VOUT = -1.8V, as shown in Figure 4-1 was used to generate the typical characteristic graphs presented in this section and shown in Figure 4-2 through Figure 4-9.
Figure 4-5 Startup on VIN at 450mA Load,
VIN = 3.3V, VOUT = -1.8V
Figure 4-7 Load Transient Response, 0mA to 400mA at 1A/μs
With VIN = 3.3V, VOUT = -1.8V
Figure 4-6 Shutdown on VIN at 450mA Load,
VIN = 3.3V, VOUT = -1.8V
Figure 4-8 Output Voltage Ripple, VIN = 3.3V,
VOUT = -1.8V and IOUT = 450mA