SLVAG06 March   2025 TPS40210 , TPS40210-Q1 , TPS40211 , TPS40211-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Primary Side Regulation (PSR)
  6. 3Secondary Side Regulation Implementation
    1. 3.1 Common Implementation Feedback for Secondary Side Regulation
    2. 3.2 Implementing Feedback for Secondary Side Regulation
  7. 4Simulation Results
  8. 5Practical Bode Plot Comparison
  9. 6Summary
  10. 7References

Simulation Results

 Compensator without
                    Amplifier Figure 4-1 Compensator without Amplifier
 Compensator with
                    Amplifier Figure 4-2 Compensator with Amplifier

Compensator without Amplifier and Compensator with Amplifier are the compensator simulation results with and without the primary internal amplifier based on the PMP40274 board parameters. For the compensator without amplifier, the Rpullup resistor is 4kΩ pulled up to BP. The intersection between the Rpullup resistor and BP connects to comp and FB connects to ground. There is no difference for compensator bode plot when meeting Equation 3.