SLVAG06 March 2025 TPS40210 , TPS40210-Q1 , TPS40211 , TPS40211-Q1
The TPS40210 device integrates the error amplifier and reference. In non-isolated flyback or boost topology, these features are used. On the secondary side regulation, owing to TL431 on the secondary or discrete amplifier with reference voltage. The TL431 device acts as an error amplifier with reference voltage. The TPS40210 device doesn't require an internal amplifier. FB can connect to ground. Equation 1 shows the comp to output transfer function.
Copto is the optocoupler parasitic capacitance (commonly 1nF to 5nF)