SLVAG34 August   2026 TPS650362-Q1 , TPS65219-Q1 , TPS65224-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Causes of PMICs Failing to Resume Operation Due to Slow Voltage Ramp Tests
    1. 2.1 Two Input Undervoltage Lockout (UVLO) Mechanisms of PMICs
    2. 2.2 Repeated PVIN_B1_UVLO Triggers Force the PMIC into WT_PWR_REC State
    3. 2.3 Reasons Why Slow Voltage Ramp Causes the PMIC to Enter WT_PWR_REC State
  5. 3Common Solutions for Wide-Input PMICs
    1. 3.1 Increase the Gap Between PVIN_B1_UVLO Rising and Falling
    2. 3.2 Replace Reverse-Polarity Protection Diode with an Ideal Diode
    3. 3.3 TPS650362-Q1 Can Use Resistive Discharge Instead of Active Discharge
  6. 4Common Solutions for Low-Input PMICs
    1. 4.1 Adjusting Primary BUCK Loop Stability
    2. 4.2 Prevent Primary BUCK from Entering Dropout Mode During Slow Ramp Testing
  7. 5Non-Functional Safety Systems Can Disable/Mask RECOV_CNT_THR to Avoid Entering SAFE/OFF States
  8. 6References

TPS650362-Q1 Can Use Resistive Discharge Instead of Active Discharge

BUCK1 output of TPS650362-Q1 provides two discharge modes: Resistive discharge or Active discharge, selected via BUCK1_CTRL Register (0x18). When using Active discharge, BUCK1 controls discharge slew rate by switching the internal low-side MOSFET. At this point, the output inductor and internal power MOSFET of BUCK1 form a reverse boost topology feeding back to PVIN_B1_VIN.

If PVIN_B1_VIN lacks a discharge path, VIN experiences an unexpected voltage rise during slow ramp tests, pushing the PMIC into a state of repeated UVLO triggers.

 Reverse boost topologyFigure 3-4 Reverse boost topology
 Active discharge causes input voltage riseFigure 3-5 Active discharge causes input voltage rise
 Input voltage no longer rises with Resistive dischargeFigure 3-6 Input voltage no longer rises with Resistive discharge