SLVK120A may 2023 – may 2023 TPS7H1111-SP
PRODUCTION DATA
The TPS7H1111-SP is an ultra-low noise, high PSRR, low dropout linear regulator (LDO) optimized for powering RF (radio frequency) devices in a space environment. The device can source up to 1.5 A over a 0.85-V to 7-V input range with a 2.2-V to 14-V bias supply. The high performance of the device limits power supply generated phase noise and clock jitter, making this device an option for powering high-performance ADCs, DACs, VCOs, PLLs, SerDes, and other RF components in satellites. For digital loads (such as FPGAs and DSPs) requiring low voltage operation, the accuracy and transient performance helps with system performance.
| NDD Details | |
|---|---|
| TI Part Number | TPS7H1111-SP |
| Device Name | 5962R2120301VXC |
| Device Function | Low Dropout Linear Regulator |
| Technology | LBC7 (Linear BiCMOS 7) |
| Assembly Lot Number | 2014109 |
| Unbiased Quantity Tested | 9 |
| Exposure Facility | VPT Rad |
| Neutron Fluence (1-MeV equivalent) | 1.0 × 1012, 5.0 × 1012, 1.0 × 1013 n/cm2 |
| Irradiation Temperature | Room temperature |
| TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. | |