SLVK120A may   2023  – may 2023 TPS7H1111-SP

PRODUCTION DATA  

  1.   1
  2.   TPS7H1111-SP Neutron Displacement Damage Characterization
  3.   Trademarks
  4. 1Overview
  5. 2Test Procedures
  6. 3Facility
  7. 4Results
  8. 5Data Sheet Electrical Parameters and Associated Tests
  9.   A Appendix: Test Results
  10.   B Revision History

Abstract

This report presents the effect of neutron displacement damage (NDD) on the TPS7H1111-SP device. The results show that all devices were fully functional and within production test limits after having been irradiated up to 1 × 1013 n/cm2[1-MeV(Si) equivalent]. A sample size of nine units were exposed per MIL-STD-883, Method 1017 for Neutron Irradiation, and two additional devices were used as control units. Electrical testing was performed at Texas Instruments before and after neutron irradiation using the production test program for TPS7H1111-SP.