SLVK120A may 2023 – may 2023 TPS7H1111-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUB-GROUP3 | MIN | TYP | MAX | UNIT | Test(s) | ||
|---|---|---|---|---|---|---|---|---|---|
| POWER SUPPLIES AND CURRENTS | |||||||||
| VDO | Dropout voltage with VBIAS ≥ VOUT + 1.6 V | 0.85 V ≤ VIN ≤ 7 V, VOUT = 98.5% × VOUT(NOM) | IOUT = 0.1 A | 1, 2, 3 | 17 | 40 | mV | 21.1, 22.1, 23.1 | |
| IOUT = 0.5 A | 1, 2, 3 | 75 | 150 | 21.2, 22.2, 23.2 | |||||
| IOUT = 1 A | 1, 2, 3 | 110 | 280 | 21.3, 22.3, 23.3 | |||||
| IOUT = 1.5 A | 1, 2, 3 | 215 | 430 | 21.4, 22.4, 23.4 | |||||
| VDO | Dropout voltage with VBIAS = VIN | 2.2 V ≤ VIN ≤ 7 V, VOUT = 98.5% × VOUT(NOM) | IOUT = 0.1 A | 1, 2, 3 | 785 | 1100 | mV | 24.1, 25.1, 26.1 | |
| IOUT = 0.5 A | 1, 2, 3 | 908 | 1150 | 24.2, 25.2, 26.2 | |||||
| IOUT = 1 A | 1, 2, 3 | 1063 | 1250 | 24.3, 25.3, 26.3 | |||||
| IOUT = 1.5 A | 1, 2, 3 | 1168 | 1400 | 24.4, 25.4, 26.4 | |||||
| ILIM | Output current limit | ROUT = 10 mΩ, VCLM = VIN | TA = 25°C | 1 | 1.75 | 1.85 | 2 | A | 42.3, 42.9 |
| TA = 125°C | 2 | 1.7 | 1.8 | 1.95 | |||||
| TA = -55°C | 3 | 1.8 | 1.95 | 2.1 | |||||
| ICLM(LKG) | CLM input leakage current | VCLM = 7 V | 1, 2, 3 | 5 | 150 | nA | 13.12 | ||
| IQ_IN | Quiescent current | VEN = 7 V, IOUT = 0 A | 1, 2, 3 | 19 | 27 | mA | 17.5, 16.5 | ||
| IQ_BIAS | Bias current with no output load | VEN = 7 V, IOUT = 0 A | 1, 2, 3 | 16 | 25 | 17.6, 16.6 | |||
| IIN_GND | IIN – IOUT with full output load | VEN = 7 V, IOUT = 1.5 A | 1, 2, 3 | 20 | 27 | mA | 17.12, 16.12 | ||
| IBIAS | Bias current with full output load | VEN = 7 V, IOUT = 1.5 A | 1, 2, 3 | 17 | 25 | 17.10, 16.10 | |||
| ISHDN | Shutdown current | VEN = 0 V, IOUT = 0 A, VOUT = 0 V | 1, 2, 3 | 20 | 350 | µA | 17.1, 16.1 | ||
| ISHDN_BIAS | Shutdown bias current | VEN = 0 V, IOUT = 0 A, VOUT = 0 V | 1, 2, 3 | 550 | 1000 | 17.2, 16.2 | |||
| ACCURACY | |||||||||
| VACC | Output voltage accuracy | 1 mA ≤
IOUT ≤ 1.5 A, 2.2 V ≤ VBIAS ≤ 14 V4, PD ≤ 4 W5 | -55°C ≤ TA ≤ 125°C | 1, 2, 3 | -1.3% | 1.2% | |||
| TA = -55°C | 3 | -1.3% | 0.5% | ||||||
| TA = 25°C | 1 | -0.7% | 0.9% | ||||||
| TA = 25°C, Post TID6 | 1 | -0.7% | 1.1% | 28.197 through 28.264 | |||||
| TA = 125°C | 2 | -0.7% | 1.2% | ||||||
| ISET | SS_SET pin current to set VOUT | -55°C ≤ TA ≤ 125°C | 1, 2, 3 | 98.8 | 99.9 | 101 | µA | 28.129, 28.130, 28.131, 28.132, 28.133, 28.134, 28.135, 28.161, 28.162, 28.163, 28.164, 28.165, 28.166, 28.181, 28.182, 28.183, 28.184 | |
| TA = -55°C | 3 | 98.8 | 99.4 | 100.3 | |||||
| TA = 25°C | 1 | 99.0 | 100 | 100.9 | 28.136, 28.137, 28.138, 28.139, 28.140, 28.141, 28.142, 28.167, 28.168, 28.169, 28.170, 28.171, 28.172, 28.185, 28.186, 28.187, 28.188 | ||||
| TA = 125°C | 2 | 99.2 | 100.2 | 101 | |||||
| VOS | Output offset voltage (VOUT – VSS_SET) | -55°C ≤ TA ≤ 125°C | 1, 2, 3 | -2.0 | 0.78 | mV | |||
| TA = -55°C | 3 | -1.33 | -0.2 | 0.78 | |||||
| TA = 25°C | 1 | -1.45 | -0.25 | 0.76 | |||||
| TA = 25°C, Post TID6 | 1 | -1.45 | 1.5 | 28.265, 28.266, 28.267, 28.268, 28.269, 28.270, 28.271, 28.290, 28.291, 28.292, 28.293, 28.294, 28.295, 28.304, 28.305, 28.306, 28.307, 28.272, 28.273, 28.274, 28.275, 28.276, 28.277, 28.278, 28.296, 28.297, 28.298, 28.299, 28.300, 28.301, 28.308, 28.309, 28.310, 28.311 | |||||
| TA = 125°C | 2 | -2.0 | -0.5 | 0.7 | |||||
| VOUTtempco | VOUT temperature coefficient | TA from -55°C to 125°C | 0.004% | VOUT/ °C | |||||
| TA from -55°C to -40°C | 0.011% | ||||||||
| TA from -40°C to 0°C | 0.007% | ||||||||
| TA from 0°C to 25°C | 0.005% | ||||||||
| TA from 25°C to 85°C | 0.003% | ||||||||
| TA from 85°C to 125°C | 0.001% | ||||||||
| VREF | Reference voltage | 1, 2, 3 | 1.191 | 1.206 | 1.220 | V | 28.27 through 28.60 | ||
| ΔVOUT/ΔVIN | Line regulation | 0.85 V ≤ VIN ≤ 7 V, IOUT = 1 mA, VBIAS = 5 V, VOUT = 0.4 V | 1, 2, 3 | 3 | 200 | µV/V | 28.316, 28.318, 28.320 | ||
| ΔVOUT/ΔIOUT | Load regulation | 1 mA ≤ IOUT ≤ 1.5 A, VBIAS = 5 V, VIN = 2.5 V, VOUT = 1.8 V | 1, 2, 3 | 500 | 1000 | µV/A | 28.361 | ||
| Current sharing error percentage | Rballast = 10 mΩ, TA = 25°C | IOUT(TOTAL) = 1 A | ±1% | ||||||
| IOUT(TOTAL) = 2.9 A | ±0.1% | ||||||||
| IOUTS(LKG) | OUTS leakage current | 1, 2, 3 | 20 | 200 | nA | 28.21 | |||
| ENABLE | |||||||||
| VEN(rising) | Enable rising threshold (turn-on) | 1, 2, 3 | 0.58 | 0.60 | 0.62 | V | 34.1, 34.5 | ||
| VEN(falling) | Enable falling threshold (turn-off) | 1, 2, 3 | 0.48 | 0.50 | 0.52 | 34.2, 34.6 | |||
| tEN(delay) | EN propagation delay | EN high to VOUT = 10 mV | 9, 10, 11 | 90 | 500 | µs | 34.9, 34.11 | ||
| IEN(LKG) | Enable input leakage current | VEN = 7 V | 1, 2, 3 | 3 | 150 | nA | 13.13, 34.10, 34.12 | ||
| TSD(enter) | Thermal shutdown enter temperature | 160 | °C | ||||||
| TSD(exit) | Thermal shutdown exit temperature | 130 | |||||||
| POWER GOOD | |||||||||
| VFB_PG(rising) | Power good rising threshold | 1, 2, 3 | 290 | 306 | 313 | mV | 35.8, 36.8, 37.8 | ||
| VFB_PG(HYS) | Power good hysteresis | 1, 2, 3 | 7 | 14 | 19 | 35.10, 36.10, 37.10 | |||
| IFB_PG(LKG) | FB_PG input leakage current | VFB_PG = 6 V | 1, 2, 3 | 9 | 150 | nA | 35.1, 36.1, 37.1, 38.1 | ||
| VPG(OL) | Power good output low | IPG(SINK) = 0 mA to 2 mA | 1, 2, 3 | 113 | 200 | mV | 35.3, 36.3, 37.3 | ||
| VIN(MIN_PG) | Minimum VIN or VBIAS for valid PG (VPG < 0.5 V) | IPG(sink) = 0.6 mA | 1, 2, 3 | 0.6 | 0.8 | V | 35.5, 36.5, 37.5 | ||
| IPG(LKG) | Power good leakage | VPG = 7 V, VFB_PG > VFB_PG(rising threshold) | 1, 2, 3 | 0.1 | 2 | µA | 35.2, 36.2, 37.2 | ||
| SOFT START | |||||||||
| ISS_SET(start) | SS_SET pin current during startup | 1, 2, 3 | 1.68 | 2.1 | 2.52 | mA | 41.1, 41.2 | ||
| tSS | Soft-start time | VIN = 2.5 V, VOUT = 1.8 V, IOUT = 1 A, RFB_PG(top) = 44.2 kΩ, RFB_PG(bot) = 10 kΩ | CSS = 2.2 µF | 1.7 | ms | ||||
| CSS = 4.7 µF | 3.7 | ||||||||
| CSS = 10 µF | 7.8 | ||||||||
| NOISE AND PSRR | |||||||||
| PSRR | Power-supply rejection ratio | VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF, CBIAS = 4.7 µF, RBIAS = 10 Ω | fripple = 100 Hz | 109 | dB | ||||
| fripple = 1 kHz | 109 | ||||||||
| fripple = 10 kHz | 90 | ||||||||
| fripple = 100 kHz | 71 | ||||||||
| fripple = 1 MHz | 66 | ||||||||
| fripple = 10 MHz | 30 | ||||||||
| PSRRBIAS | Power-supply rejection ratio, VBIAS to VOUT | VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF, CBIAS = 4.7 µF, RBIAS = 10 Ω | fripple = 100 Hz | 102 | dB | ||||
| fripple = 1 kHz | 105 | ||||||||
| fripple = 10 kHz | 87 | ||||||||
| fripple = 100 kHz | 97 | ||||||||
| fripple = 1 MHz | 118 | ||||||||
| fripple = 10 MHz | 68 | ||||||||
| VN | Output noise rms voltage (Bandwidth from 10 Hz to 100 kHz) | VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A | CSS = 2.2 µF | 1.73 | µVRMS | ||||
| CSS = 4.7 µF | 1.71 | ||||||||
| CSS = 10 µF | 1.69 | ||||||||
| eN | Output noise voltage density | VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF | f = 10 Hz | 97 | nV/√Hz | ||||
| f = 100 Hz | 11.2 | ||||||||
| f = 1 kHz | 5.4 | ||||||||
| f = 10 kHz | 5.6 | ||||||||
| f = 100 kHz | 4.9 | ||||||||
| f = 1 MHz | 1.6 | ||||||||
| f = 10 MHz | 1.7 | ||||||||
| STABILITY | |||||||||
| PM | Phase margin | VIN = 2.5 V, VOUT = 1.8 V, IOUT = 1.0 A, COUT = 2x100 µF | 98 | degrees | |||||
| GM | Gain margin | 19 | dB | ||||||
MIL-STD-883, Method 5005 - Group A
| SUBGROUP | DESCRIPTION | TEMPERATURE (°C) |
|---|---|---|
| 1 | Static tests at | 25 |
| 2 | Static tests at | 125 |
| 3 | Static tests at | –55 |
| 4 | Dynamic tests at | 25 |
| 5 | Dynamic tests at | 125 |
| 6 | Dynamic tests at | –55 |
| 7 | Functional tests at | 25 |
| 8A | Functional tests at | 125 |
| 8B | Functional tests at | –55 |
| 9 | Switching tests at | 25 |
| 10 | Switching tests at | 125 |
| 11 | Switching tests at | –55 |