SLVK305 October   2026 LMX2624-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Device and Test Board Information
  6. 3 Irradiation Facility and Setup
  7. 4 LETEFF and Range Calculation
  8. 5 Test Setup and Procedures
  9. 6 Destructive Single-Event Effects (DSEE)
    1. 6.1 Single-Event Latch-up (SEL) Results
  10. 7 Single-Event Transients (SET)
    1. 7.1 Single Event Transients (SET)
    2. 7.2 Single Event Transients (SET) - Device Configuration 3
    3. 7.3 Single Event Transients (SET) - Device Configuration 4
  11. 8 Single Event Upsets Signature
  12. 9 Single Event Functional Interrupt (SEFI)
  13.   Summary
  14. 10References

Single Event Transients (SET)

Device Configuration 1

For Vcc = 3.3 V (Nominal) 1 unit was characterized from 83MeV down to 2.76MeV. 20Ne was used to obtain LETEFF of 2.76MeV×cm2/mg. 40Ar was used to obtain LETEFF of 7.5MeV×cm2/mg. 59Co was used to obtain LETEFF of 16MeV×cm2/mg. 84Kr was used to obtain LETEFF of 27MeV×cm2/mg. 109Ag was used to obtain LETEFF of 45MeV×cm2/mg. 129Xe was used to obtain LETEFF of 56MeV×cm2/mg. 169Tm was used to obtain LETEFF of 70MeV×cm2/mg. 197Au was used to obtain LETEFF of 83MeV×cm2/mg. In this device configuration, the output frequency for RFOUT_AP = 206.25MHz and RFOUT_BP = 68.75MHz. RFOUT_AP output is the main divided down low noise clock and RFOUT_BP is SYSREF. Both outputs are characterized below. The Tektronix MSO68B oscilloscope was used to monitor RFOUT_AP and RFOUT_BP signals of the LMX2624-SP with the respective signal triggering off a 1% window. A trigger of 4.8ns was used for RFOUT_AP outputs in this section. Also, a trigger of 14.5 ns was used for RFOUT_BP outputs in this section. Table 7-2 summarizes the events seen in this mode on RFOUT_AP Output. Table 7-3 summarizes the events seen in this mode on RFOUT_BP.

Table 7-2 Summary of LMX2624-SP in Device Configuration 1 - RFOUT_AP Output
Run Number on Beam Ion Angle Eff LET Fluence Flux Run RF Output Trigger Type Trigger Details (+/-) Events
3 Au 0 83 4.84E+06 5.64E+04 1 RFOUT_AP Pulse Width 1% 210
4 Au 0 83 5.04E+06 5.85E+04 2 RFOUT_AP Pulse Width 1% 182
20 Tm 0 70 1.00E+04 5.00E+04 1 RFOUT_AP Pulse Width 1% 150
21 Tm 0 70 2.77E+06 5.25E+04 2 RFOUT_AP Pulse Width 1% 154
51 Xe 0 56 5.00E+06 4.88E+04 1 RFOUT_AP Pulse Width 1% 135
53 Xe 0 56 4.95E+06 3.94E+04 2 RFOUT_AP Pulse Width 1% 104
70 Ag 0 45 3.42E+06 5.12E+04 1 RFOUT_AP Pulse Width 1% 111
72 Ag 0 45 2.78E+06 5.11E+06 2 RFOUT_AP Pulse Width 1% 117
86 Kr 0 27 5.00E+06 4.98E+04 1 RFOUT_AP Pulse Width 1% 92
87 Kr 0 27 5.00E+06 4.98E+04 2 RFOUT_AP Pulse Width 1% 90
100 Co 0 16 5.01E+06 5.39E+04 1 RFOUT_AP Pulse Width 1% 52
101 Co 0 16 5.00E+06 5.50E+04 2 RFOUT_AP Pulse Width 1% 37
115 Ar 0 7.5 5.01E+06 4.91E+04 1 RFOUT_AP Pulse Width 1% 9
116 Ar 0 7.5 5.01E+06 5.18E+04 2 RFOUT_AP Pulse

Width

1% 10
1 Ne 0 2.76 5.00E+06 5.00E+04 1 RFOUT_AP Pulse Width 1% 0
2 Ne 0 2.76 5.01E+06 5.05E+04 2 RFOUT_AP Pulse Width 1% 0
Table 7-3 Summary of LMX2624-SP in Device Configuration 1 - RFOUT_BP Output
Run Number on Beam Ion Angle Eff LET Fluence Flux Run RF Output Trigger Type Trigger Details (+/-) Events
5 Au 0 83 5.00E+06 5.88E+06 1 RFOUT_BP Pulse Width 1% 176
6 Au 0 83 5.03E+06 6.21E+04 2 RFOUT_BP Pulse Width 1% 151
23 Tm 0 70 4.52E+06 4.52E+04 1 RFOUT_BP Pulse Width 1% 142
24 Tm 0 70 4.67E+06 4.07E+04 2 RFOUT_BP Pulse Width 1% 141
55 Xe 0 56 5.06E+06 7.31E+04 1 RFOUT_BP Pulse Width 1% 141
56 Xe 0 56 5.02E+06 6.13E+04 2 RFOUT_BP Pulse Width 1% 128
73 Ag 0 45 4.02E+06 5.09E+04 1 RFOUT_BP Pulse Width 1% 107
74 Ag 0 45 3.95E+06 5.17E+04 2 RFOUT_BP Pulse Width 1% 114
88 Kr 0 27 5.05E+06 5.15E+04 1 RFOUT_BP Pulse Width 1% 59
89 Kr 0 27 5.05E+06 5.26E+04 2 RFOUT_BP Pulse Width 1% 53
102 Co 0 16 5.00E+06 5.40E+04 1 RFOUT_BP Pulse Width 1% 19
103 Co 0 16 5.00E+06 5.37E+04 2 RFOUT_BP Pulse Width 1% 19
117 Ar 0 7.5 5.03E+06 5.23E+04 1 RFOUT_BP Pulse Width 1% 4
118 Ar 0 7.5 5.03E+06 5.34E+04 2 RFOUT_BP Pulse Width 1% 6
3 Ne 0 2.76 5.01E+06 5.13E+04 1 RFOUT_BP Pulse Width 1% 0
4 Ne 0 2.76 5.03E+06 5.02E+04 2 RFOUT_BP Pulse Width 1% 0

A Weibull fit using the events and fluence from Table 7-2 can be seen below.

 Weibull Fit for LMX2624-SP
                    Device Configuration 1 - RFOUT_AP Output Figure 7-1 Weibull Fit for LMX2624-SP Device Configuration 1 - RFOUT_AP Output
Table 7-4 Weibull Fit Parameters for LMX2624-SP Device Configuration 1 - RFOUT_AP output
Parameters Values
Cross Section (cm2) 1.09 × 10-4
Onset (MeV×cm2/mg) 4.74
W (MeV×cm2/mg) 75.34
S 1.30

A Weibull fit using the events and fluence fromTable 7-3 can be seen below.

 Weibull Fit for LMX2624-SP
                    Device Configuration 1 - RFOUT_BP Output Figure 7-2 Weibull Fit for LMX2624-SP Device Configuration 1 - RFOUT_BP Output
Table 7-5 Weibull Fit Parameters for LMX2624-SP Device Configuration 1 - RFOUT_BP output
Parameters Values
Cross Section (cm2) 3.17 × 10-5
Onset (MeV×cm2/mg) 2.80
W (MeV×cm2/mg) 30.00
S 2.50

Device Configuration 2

For Vcc = 3.3V (Nominal) 1 unit was characterized from 83MeV down to 2.76MeV. 20Ne was used to obtain LETEFF of 2.76MeV×cm2/mg. 40Ar was used to obtain LETEFF of 7.5MeV×cm2/mg. 59Co was used to obtain LETEFF of 16MeV×cm2/mg. 84Kr was used to obtain LETEFF of 27MeV×cm2/mg. 109Ag was used to obtain LETEFF of 45MeV×cm2/mg. 129Xe was used to obtain LETEFF of 56MeV×cm2/mg. 169Tm was used to obtain LETEFF of 70MeV×cm2/mg. 197Au was used to obtain LETEFF of 83MeV×cm2/mg. In this device configuration, the output frequency for RFOUT_AP = 207.5 MHz and RFOUT_BP = 68.75 MHz. RFOUT_AP output is the main divided down low noise clock and RFOUT_BP is SYSREF. Both outputs are characterized below. The Tektronix MSO68B oscilloscope was used to monitor RFOUT_AP and RFOUT_BP signals of the LMX2624-SP with the respective signal triggering off a 1% window. A trigger of 4.8 ns was used for RFOUT_AP outputs in this section. Also, a trigger of 14.5 ns was used for RFOUT_BP outputs in this section.Table 7-6summarizes the events seen in this mode on RFOUT_AP Output. Table 7-7 summarizes the events seen in this mode on RFOUT_BP.

Table 7-6 Summary of LMX2624-SP in Device Configuration 2 - RFOUT_AP Output
Run Number on Beam Ion Angle Eff LET Fluence Flux Run RF Output Trigger Type Trigger Details (+/-) Events
7 Au 0 83 4.78E+06 6.20E+04 1 RFOUT_AP Pulse Width 1% 249
8 Au 0 83 5.00E+06 6.17E+04 2 RFOUT_AP Pulse Width 1% 213
36 Tm 0 70 1.10E+06 5.21E+04 1 RFOUT_AP Pulse Width 1% 133
37 Tm 0 70 1.60E+06 5.17E+04 2 RFOUT_AP Pulse Width 1% 160
59 Xe 0 56 2.63E+06 4.53E+04 1 RFOUT_AP Pulse Width 1% 126
60 Xe 0 56 1.79E+06 4.51E+04 2 RFOUT_AP Pulse Width 1% 125
75 Ag 0 45 1.90E+06 5.06E+04 1 RFOUT_AP Pulse Width 1% 105
76 Ag 0 45 2.31E+06 5.25E+04 2 RFOUT_AP Pulse Width 1% 105
90 Kr 0 27 2.69E+06 5.38E+04 1 RFOUT_AP Pulse Width 1% 89
91 Kr 0 27 2.31E+06 5.23E+04 2 RFOUT_AP Pulse Width 1% 91
104 Co 0 16 5.00E+06 5.45E+04 1 RFOUT_AP Pulse Width 1% 79
106 Co 0 16 5.00E+06 5.58E+04 2 RFOUT_AP Pulse Width 1% 58
119 Ar 0 7.5 5.03E+06 5.28E+04 1 RFOUT_AP Pulse Width 1% 12
120 Ar 0 7.5 5.03E+06 5.30E+04 2 RFOUT_AP Pulse Width 1% 7
5 Ne 0

2.76

5.03E+06 5.01E+04 1 RFOUT_AP Pulse Width 1% 0
6 Ne 0 2.76 5.04E+06 5.01E+04 2 RFOUT_Ap Pulse Width 1% 0
Table 7-7 Summary of LMX2624-SP in Device Configuration 2 - RFOUT_BP Output
Run Number on Beam Ion Angle Eff LET Fluence Flux Run RF Output Trigger Type Trigger Details (+/-) Events
9 Au 0 83 5.01E+06 6.07E+04 1 RFOUT_BP Pulse Width 1% 173
10 Au 0 83 5.00E+06 6.03E+04 2 RFOUT_BP Pulse Width 1% 128
38 Tm 0 70 5.05E+06 4.93E+04 1 RFOUT_BP Pulse Width 1% 113
40 Tm 0 70 3.26E+06 5.08E+04 2 RFOUT_BP Pulse Width 1% 103
61 Xe 0 56 5.01E+06 4.36E+04 1 RFOUT_BP Pulse Width 1% 122
62 Xe 0 56 5.03E+06 4.63E+04 2 RFOUT_BP Pulse Width 1% 132
77 Ag 0 45 4.90E+06 5.00E+04 1 RFOUT_BP Pulse Width 1% 99
78 Ag 0 45 5.00E+06 5.20E+04 2 RFOUT_BP Pulse Width 1% 96
91 Kr 0 27 5.00E+06 5.34E+04 1 RFOUT_BP Pulse Width 1% 60
92 Kr 0 27 5.05E+06 5.23E+04 2 RFOUT_BP Pulse Width 1% 73
107 Co 0 16 5.00E+06 5.50E+04 1 RFOUT_BP Pulse Width 1% 32
108 Co 0 16 5.00E+06 5.77E+04 2 RFOUT_BP Pulse Width 1% 18
121 Ar 0 7.5 5.01E+06 5.27E+04 1 RFOUT_BP Pulse Width 1% 5
122 Ar 0 7.5 5.02E+06 5.50E+04 2 RFOUT_BP Pulse Width 1% 3
7 Ne 0 2.76 5.00E+06 5.01E+04 1 RFOUT_BP Pulse Width 1%` 0
8 Ne 0 2.76 5.01E+06 5.00E+04 2 RFOUT_BP Pulse Width 1% 0

A Weibul fit using the events and fluences from Table 7-6

 Weibull Fit for LMX2624-SP
                    Device Configuration 2 - RFOUT_AP Output Figure 7-3 Weibull Fit for LMX2624-SP Device Configuration 2 - RFOUT_AP Output
Table 7-8 Weibull Fit Parameters for LMX2624-SP Device Configuration 2 - RFOUT_AP output
Parameters Values
Cross Section (cm2) 1.09 × 10-4
Onset (MeV×cm2/mg) 3.22
W (MeV×cm2/mg) 54.71
S 1.02

A Weibull fit using the events and fluences from Table 7-7 can we viewed below.

 Weibull Fit for LMX2624-SP
                    Device Configuration 2 - RFOUT_BP Output Figure 7-4 Weibull Fit for LMX2624-SP Device Configuration 2 - RFOUT_BP Output
Table 7-9 Weibull Fit Parameters for LMX2624-SP Device Configuration 2 - RFOUT_BP output
Parameters Values
Cross Section (cm2) 2.98 × 10-5
Onset (MeV×cm2/mg) 2.80
W (MeV×cm2/mg) 30.00
S 2.50