SLVK305 October   2026 LMX2624-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Device and Test Board Information
  6. 3 Irradiation Facility and Setup
  7. 4 LETEFF and Range Calculation
  8. 5 Test Setup and Procedures
  9. 6 Destructive Single-Event Effects (DSEE)
    1. 6.1 Single-Event Latch-up (SEL) Results
  10. 7 Single-Event Transients (SET)
    1. 7.1 Single Event Transients (SET)
    2. 7.2 Single Event Transients (SET) - Device Configuration 3
    3. 7.3 Single Event Transients (SET) - Device Configuration 4
  11. 8 Single Event Upsets Signature
  12. 9 Single Event Functional Interrupt (SEFI)
  13.   Summary
  14. 10References

Device and Test Board Information

The LMX2624-SP is packaged in a 64-pin HTQFP-PAP Plastic package as shown in Figure 2-1. The LMX2624-SP evaluation module was used to evaluate the SEL performance and robustness of the LMX2624-SP under heavy ion radiation. A radiation specific board was design and fabricated to characterize the SET performance of LMX2624-SP under heavy ion radiation. The LMX2624EVM is shown in Figure 2-2. The schematic is shown in Figure 2-3. The LMX2624 Rad Board is shown in Figure 2-4. The schematic is shown in Figure 2-5

 Photograph of Delidded LMX2624-SP [Left] and
                        Pinout Diagram [Right]Figure 2-1 Photograph of Delidded LMX2624-SP [Left] and Pinout Diagram [Right]
Note: The package was decapped to reveal the die face for all heavy-ion testing.
 LMX2624EVM Top ViewFigure 2-2 LMX2624EVM Top View
 LMX2624EVM Schematics LMX2624EVM Schematics LMX2624EVM SchematicsFigure 2-3 LMX2624EVM Schematics
 LMX2624 Rad Board Top ViewFigure 2-4 LMX2624 Rad Board Top View
 LMX2624 Rad Board Schematics LMX2624 Rad Board SchematicsFigure 2-5 LMX2624 Rad Board Schematics