SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
Operation of the device at these or any other conditions beyond those indicated in the Recommended Operating Conditions table are not implied.
Figure 5-1 Reference Voltage vs Junction Temperature
Figure 5-3 Reference Input Current vs Junction Temperature (for TLV431B)
Figure 5-5 Minimum Cathode Current vs Temperature
Figure 5-7 Off-State Cathode Current vs Junction Temperature (for TLV431 and
TLV431A)
Figure 5-9 Ratio of Delta Reference Voltage to Delta Cathode Voltage vs Junction
Temperature (for TLV431 and TLV431A)‡Extrapolated from Life-test Data Taken at 125°C; the Activation Energy Assumed Is 0.7 eV.
Figure 5-11 Percentage Change in vREF vs Operating Life at 55°C
Figure 5-2 Reference Input Current vs Junction Temperature (for TLV431 and
TLV431A)
Figure 5-4 Cathode Current vs Cathode Voltage
Figure 5-6 Cathode Current vs Cathode Voltage
Figure 5-8 Off-State Cathode Current vs Junction Temperature (for TLV431B)
Figure 5-10 Ratio of Delta Reference Voltage to Delta Cathode Voltage vs Junction
Temperature (for TLV431B)
Figure 5-12 Equivalent Input Noise
Voltage
Figure 5-13 Equivalent Noise Voltage
over a 10S Period
Figure 5-14 Voltage Gain and Phase
Margin
Figure 5-15 Reference Impedance vs
Frequency
Figure 5-16 Pulse Response 1
Figure 5-17 Pulse Response 2
Figure 5-19 Phase Margin vs Capacitive
Load vKA = VREF (1.25V), TA= 25°C
Figure 5-20 Phase Margin vs Capacitive
Load vKA = 2.50V, TA= 25°C
Figure 5-21 Phase Margin vs Capacitive
Load vKA = 5.00V, TA= 25°C