SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage Range | 0V to 5V |
| Input Resistance | 10kΩ |
| Supply Voltage | 5V |
| Cathode Current (Ik) | 500µA |
| Output Voltage Level | ~1V - Vsup |
| Logic Input Thresholds VIH/VIL | VL |