SLVS139Z July 1996 – June 2024 TLV431 , TLV431A , TLV431B
PRODUCTION DATA
In the configuration shown in Figure 8-2 TLV431 will behave as a comparator, comparing the Vref pin voltage to the internal virtual reference voltage. When provided a proper cathode current (Ik), TLV431 will have enough open-loop gain to provide a quick response. With the TLV431's maximum operating current (Imin(max)) being 100µA and up to 150µA over temperature, operation below that could result in low gain, leading to a slow response.