SLVS537C June 2004 – May 2025 UA78M-Q1
PRODUCTION DATA
In many applications, a voltage regulator powers a load that is not connected to ground. Instead, the regulator is connected to a voltage source of the opposite polarity (for example, operational amplifiers, level-shifting circuits, and so on). During start-up and short-circuit events, this connection leads to polarity reversal of the regulator output and potentially damages the internal components of the regulator.
To avoid polarity reversal on the regulator output, use external protection to protect the device.
Figure 7-3 shows one approach for protecting the device.