SLVS537C June 2004 – May 2025 UA78M-Q1
PRODUCTION DATA
Although the input and output capacitors are not required for stability, good analog design practice is to connect a capacitor from INPUT to COMMON and from OUTPUT to COMMON. The input capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5Ω. Use a higher value capacitor if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
Dynamic performance of the device is improved by using a large output capacitor. Use an output capacitor within the range specified in the Recommended Operating Conditions table for stability.